RayClic Connection Kit
RayClic Connection Kit
nVent RAYCHEM RayClic connection system is a simple, fast and reliable set of connection kits developed for select nVent RAYCHEM XL-Trace, IceStop and HWAT self-regulating heating cables. No heat guns or wire stripping are needed, because insulation displacement technology is used to make the electrical connection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple, fast, intuitive connection: no wire stripping or special tools needed
- Lower total installed system cost, due to reduced installation time: cold applied, no heat guns or special tools needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
- Cold applied, no heat guns needed, no special tools
Specifications
Current Rating | 30 A |
Max Exposure Temperature | 65 °C |
Voltage Rating | 120 – 277 V |
Max Exposure Temperature | 150 °F |
Connection Type | Cold Applied |
Color | Grey |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.