Supervisor Software
nVent RAYCHEM Supervisor software is comprised of four main components: Parent Server software (responsible for managing all system data, client(s), and connections to Child Servers), Child Server(s) software (responsible for managing communications to locally connected devices), Client(s) software (provides the graphical user interface), and the Database (MSDE / SQL Express or SQL - version Edition dependent).
nVent RAYCHEM Supervisor software is available in two Editions: ‘Standard’ - Single Server, Multi-User application intended for simple system architectures with a maximum of 4 Users and 1000 connected devices. 'Enterprise’ - Enables Multi-Server capabilities, expands on the Multi-User capabilities of the ‘Standard’ Edition, and is scalable to any size of installation.
Features
- Access and manage Electronically controlled Heat-Tracing system information from almost anywhere in the world
- Utilizes the latest in connectivity technologies
- Enables central configuration and monitoring of any RAYCHEM electronic controller installed in the field that includes the appropriate communications interface
- Full featured alarm monitoring with the ability to acknowledge and clear alarms
- Advanced features such as data logging and trending, batch and recipe processing, scheduled events, and more
- Scalable to meet the size of any installation
- Multi-user, multi-server networking capabilities
- Flexibility that reduces the cost of installing communications for electronic controllers within a facility
- Leverages existing network infrastructures such as Ethernet LANs (Local Area Networks) and Internet-based WANs (Wide Area Networks) to remove the limitations of simple hard-wired serial communications
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.