Mixed Assembly
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Works With
- Rack Height
- Mounting
- Materiál
- EMC Shielding
- Rack Width
- Rack Width 1
- Rack Width 2
- Front Finish
- Šířka
- Rear Finish
- Hloubka
- Treated Edges
- Výška
- Complies With
Použitý filtr: 1
Produkty | 8 výsledky (17 položky)

Front Panel Alternative for Combined Mounting
The 2 HP wide front panel covers an open slot.

Front Panel 2 HP Wide for Combined Mounting
The 2 HP wide front panel covers an open slot.

Splitting Extrusion 6 U for Combined Mounting
The support is bolted into the grid holes of the horizontal rails.

Splitting Extrusion 6 U for Combined Mounting, Rugged
The support is bolted into the grid holes of the horizontal rails.

Combined Mounting Kit for Chassis
The combined mounting enables the option to split a 6 U high subrack in 3 U and 6 U sections.

Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.

Front Frame for EMC Shielding for Horizontal Boards Mounting
Front frame installation provides the contact between subracks and assemblies.

Front Frame, Unshielded for Horizontal Boards Mounting
The Unshielded front frame covers the gaps between the subracks and assemblies.