Front
Filter anvendt: 1
Produkter | 6 resultater (42 elementer)

Horizontal Rail, Front, Type R-KD, Rugged, Short Lip
The rugged horizontal rail type can handle shock and vibration up to 25 g

Horizontal Rail, Front, Type L-OD, Light, Without Lip
The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.

Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.

Horizontal Rail Front, Type H-KD, Heavy, Short Lip
Aluminum horizontal rails of the type H-KD.

Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application
The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.

Horizontal Rail, Front, Type R-LD, Rugged, Long Lip
The rugged horizontal rail type can handle shock and vibration up to 25 g.