GND/ Earthing GND/ Earthing Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Front Panel Type Front Panel without Handle (5) Mounting Screw-on Front (5) EMC Shielding No (5) Materiale Aluminium Front Finish Anodized (5) Painted (4) Rear Finish Conductive Treated Edges No (5) Rack Height 3U Højde 128.4mm Rack Width 4HP (1) 7HP (2) 14HP (2) 21HP (1) 28HP (2) 42HP (1) Vis alle Se mindre Anvend Bredde 19.98mm (1) 35.2mm (1) 35.22mm (1) 70.78mm (1) 70.8mm (1) 106.3mm (1) 141.9mm (2) 213mm (1) Vis alle Se mindre Anvend Complies With IEC 60297-3-101 (5) IEEE 1101.1/10 (5) Filter1Filter anvendt: 1Kategori: GND/ EarthingView All Filters (1) Produkter | 2 resultater (9 elementer) 19" Front Panel, Plain 19" Front Panel, plain. Detaljer Front Panel, Unshielded, With Fastener Pin Front panel with GND/earthing connection. Detaljer