PCB Holders & Accessories PCB Holders & Accessories Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Bracket (5) Clip (2) Handle (5) Label (2) Mounting Kit (1) PCB Inserter/Extractor (1) PCB Retainer (2) Pin (1) Screw (1) Vis alle Se mindre Produktfamilie CompacPRO (1) EuropacPRO (1) MultipacPRO (1) PropacPRO (1) RatiopacPRO (1) RatiopacPRO AIR (1) Vis alle Se mindre Materiale Aluminium (1) Polycarbonate (8) Stainless Steel (1) Stål (1) Polyethylen (1) Fiber-Reinforced Plastic (1) Hard Paper (1) Lexan (1) Polybutylene Terephthalate (2) Polyphenylene Ether (1) Zinc Alloy (2) Vis alle Se mindre Type Clip (2) PCB Bracket (5) Static (1) Works With Cases (1) Front Panels (11) Subracks (1) Håndtagstype Board Locking (1) Pakke mængde 1 (11) 10 (3) 100 (3) 105 (1) 436 (1) Farve Red (1) Rack Height 6U (2) Thread Size M2.5 (1) Bredde 10.2mm (1) Dybde 8.6mm (1) Finish Nickel Plated (1) Filter1Filter anvendt: 1Kategori: PCB Holders & AccessoriesView All Filters (1) UnderkategorierPCB AccessoriesDetaljer