LED Light, Connector
Hover to magnify image or click to enlarge
LED Light, Connector
The extension connector/cable assembly is used to connect adjacent LED lights (daisy chain). Up to 10 LED lights can be ganged or connected in series. Connector is 16 AWG copper wire 1000 mm long.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Extension connector is used to connect adjacent LED lights (daisy chain)
- Up to 10 LED lights can be ganged or connected in series
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.