Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Water Chiller Solutions

Chiller Solutions

nVent HOFFMAN Chiller solutions provide a worry-free confidence that your critical electrical systems and machinery are protected to maximize uptime and extend life.
 

Chillers help create optimal conditions for the reliable operation of products, mechanisms, and machinery in a variety of industries.

nVent HOFFMAN Chillers are configurable and available in a wide range of capacities to provide flexibility to meet precise cooling requirements. 

They’re designed to minimize footprint, be serviced and maintained easily, and integrate with other products for a scalable system solution.

HOFFMAN-3DR-N1387303-14kWChillerFamily-UKEN_front.png



Our Chiller range is available in several sizes with a large variety of features

Chillers can be used to cool critical equipment or paired with air-to-water heat exchangers for enclosure cooling.

  • With over 40 configuration options of free-stand and side-mount chillers in the 3,700 to 457,227 BTU/hr (900W to 134kW) capacity range, our Chillers can be optimized to fit specific equipment needs across a variety of industrial and infrastructure industries.
  • The small footprint design saves critical space for machinery and equipment.
  • Eco-friendly design available with high performing, energy efficient fans and Microchannel Condensers to reduce the amount of refrigerant required.
  • A precision up to ±1°F (±0.5°C) can be achieved for high quality production and system reliability.
  • Available in indoor or outdoor installation allows for maximum location flexibility.
  • Designed for serviceability to keep critical systems running, combined with nVent’s industry leading service and support.



FEATURED PRODUCTS

HOFFMAN-3DR-N02949-DoorMountChiller-USEN_chiller_left

14kW Side-Mount Chiller

The nVent HOFFMAN 14 kW Chiller provides precise temperature control to maximize efficiency by managing the heat generated by the batteries in BESS applications.

Learn More
REF_Photo_TCW08-19

Industrial MiniChiller, TCW

The Industrial Water MiniChiller provides precision and reliability in a compact design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes.

Learn More
REF_Photo_TALA1-A8

Industrial Chiller, TAL

The Industrial Water Chiller provides precision and reliability in a modular design. Corrosion resistant components allow for units to be easily maintained and reduce downtime.​

Learn More

RESOURCES

side-mounted-chiller_SLSH-thumbnail_2
See More
Thumbnail-industrial-chillers
See More
Climate Control Solutions Brochure
See More
Chillers-range
See More
FAQ
See More

GET IN TOUCH