MultipacPRO Mounting Plate
Hover to magnify image or click to enlarge
MultipacPRO Mounting Plate
Mounting plates are designed for the mounting of heavy components, e.g. transformers.
Details
Resources
Features
- Mounting plates are designed for the mounting of heavy components, e.g. transformers
- Bolted laterally inside on a 19" chassis
Specifications
Material
Aluminum
Works With
Chassis
Product Type
Mounting Plate
Product Family
MultipacPRO
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.