Front Panel With AC Input Module
Hover to magnify image or click to enlarge
Front Panel With AC Input Module
Front Panel for CompactPCI Systems with mounted Wide Range AC Input Module containing AC Plug, Fuse Holder and EMC Filter.
Details
Resources
Features
- Voltage 110 VAC ... 250 VAC, 50 Hz ... 60 Hz
- Front panel for shielding with EMC textile gasket
- Max. current 10 A at 40°C
Specifications
Accessory Type
Front panel
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.