Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

AccessPlus2FanBack Product Photo Hover to magnify image or click to enlarge

AccessPlus Fan Kit

The AccessPlus Fan Kits are a four-inch, 115 VAC solution that provides air flow through cabinets at 100 CFM. The mouning plate and hardware is included. The small mounting plate is 5.32 (135 mm) x 8.00 (203 mm) and fits cabinets where C = 18.00. The large mounting plate is 5.32 (135 mm) x 10.75 (273 mm) and fits cabinets where C = 25.00 or 30.00.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us