Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

keying coding pin for connectors Hover to magnify image or click to enlarge

Coding Strip

The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With 19" Power Supplies
Type Coding Strip
Product Type Coding/Keying Indicator
Material Polybutylene Terephthalate
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.