Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

EWFT_Waterfall, Waterfall Top, EWFT Hover to magnify image or click to enlarge

Waterfall Top, fits 19-inch open rack, Black, Steel

Catalog#: EWFT

The Open-Frame Waterfall Top is used for routing cable across the top of an open-frame rack. It provides a horizontal-to-vertical transition bend radius for compliant installation of Category 5, 6, 6A and fiber optic cable. It also makes a complete cable management system when used with vertical and horizontal cable managers. The waterfall top mounts on 2- and 4-post open-frame racks.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us