Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Medium Voltage Switchgear

Medium Voltage Switchgear Hero Image
Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Complete power protection, monitoring and control

For reliable electrical energy distribution, PowerAisle II® family of medium voltage switchgear has represented high quality, defined over 50 years of design and manufacturing experience. Rugged construction provides superior strength and durability, and all switchgear is designed to meet seismic and wind load requirements.

nVent offers a broad variety of metal-clad switchgear designs including:

  • Voltages: 5kV to 38kV
  • Metal-enclosed interrupter switchgear
  • Dual rated switchgear
  • Automatic transfer switchgear

Custom-built for optimal performance

Designed for future expansion and for use with any manufacturer’s circuit breakers, PowerAisle II switchgear features removable end walls as a standard feature, along with double-walled construction between switchgear compartments for added safety and durability. Fluidized bed epoxy bus insulation provides superior dielectric and thermal characteristics, and a fully undercoated base assembly protects against corrosion and ensures long life.

Additional features and benefits include:

  • Completely wired and tested at the factory prior to shipment
  • Externally removable air filter boxes with back-to-back louvers
  • Installation capabilities compliant to IEC 61850 standards
  • In-house lab and testing capabilities

CONTACT US

Request More Information

To receive a quote or request additional information, use the button below to access the appropriate contact form.

Request More Information

DOWNLOADS

 

Brochure




Related Case Study

Switchgear, For Fast and Reliable Support

Aging electrical infrastructure is something that all utilities and industries face. Dealing with the consequences of failed or failing equipment requires forward planning and the right technical support.

Read More

 



More Switchgear Systems

Arc-Resistant Switchgear Card Image

Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Learn More
Emergency Mobile Substation Card Image

Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Learn More
Metal Enclosed Products Card Image

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Learn More
Mining Switchgear Card Image

Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Learn More
Pad-Mounted Switchgear Card Image

Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.

Learn More