Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH35778.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper Alloy
B530-A-2Q-72
B530 Ground Plate Configuration B530 = RA
B531 = RB
B532 = SS
B533 = TA
A Ground Plate Part Number A = B1612Q
B = B1613Q
C = B1622Q
D = B1642Q
E = B1643Q
2Q Cable Code 1G = #6 Solid
1L = #4 Stranded
1V = #2 Stranded
2C = 1/0 Stranded
2G = 2/0 Stranded
2Q = 4/0 Stranded
2V = 250 MCM Stranded
3D = 350 MCM Stranded
3Q = 500 MCM Stranded
72 Cable Length (inches)
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy