nVent ERICO Lay-In Split Bolt
Hover to magnify image or click to enlarge
nVent ERICO Lay-In Split Bolt
nVent ERICO Lay-in Split Bolt is a high-strength corrosion resistant alloy bolt engineered with a round head design to prevent damage to wires plus includes a captive nut and saddle, allowing for no loose hardware. It is ideal for high-volume installations, providing an easy, time-saving, one-handed installation.
Details
Application images
Resources
Accessories
Features
- Unique rounded head
- One hand installation of conductor onto wire basket tray
- Install using common tools
- Captive nut and saddle, no loose hardware
- Direct burial
Specifications
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.