Socket Strip, BS
Hover to magnify image or click to enlarge
Socket Strip, BS
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with BS outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Horizontal or vertical mounting
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- In accordance with BS 1363
- Installation height 1 U
- 230 V, 13 A
- Supply cable 2 m with BS plug (fuse integrated)
- Socket strips with British Standard sockets
Specifications
Material
Aluminum; Polyamide
Color
Grey
Product Type
Socket Strip
Tietolomake
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.