D-Box Type 1
Hover to magnify image or click to enlarge
D-Box Type 1
Ideal for retail applications where it is necessary to house 19-inch network equipment in a public location, the horizontally-oriented D-Box is a low-profile cabinet with a hinged door for convenient front access and a combination of fixed and rotating rack angles to accommodate varying equipment sizes
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
Ventilation complies with UL 60950
Telcordia NEBS™ Requirements: Physical Protection, GR-63-CORE, Zone 4. Tested with 100 lb. (45.4 kg) of equipment installed.
Designed in accordance with BICSI TDMM Tenth edition, Chapter 7, Telecommunication Enclosures (TE)
EIA 310-D
IEC 60529, IP40
NEMA Type 1
Details
Resources
Features
- Spring-loaded, self-retained hinge pins allow door removal
- Reversible door fits flush to body with no exposed corners
- Knockouts for 4-inch fan on top and bottom of enclosure
- Wiring knockouts (7/8 inch, 1-3/8 inch, and 3 inch) on top and bottom of enclosure; two 3-inch cable entry knockouts on back
- 120-degree door opening for maximum equipment access
- Multiple cable tie-down points on back of enclosure
- Quarter-turn latch with key lock
- Keyhole mounting slots spaced 16.00 inch (406 mm) on center for easy enclosure mounting
- Bosses provided for mounting accessories such as cable spools
- Patch panel 4U mounting angles rotate down for access
- Flange around door opening protects interior
- Bonding provision on door
- Ground stud on body
Specifications
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.