Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PMURB50_50mmFrameReducingBrkts; PMURB50; ZINC PLATED; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

Frame-Reducing Brackets for Frames or Mounting Channel

The Frame-reducing Brackets mount directly to 700-mm or 800-mm wide ProLine frames or to mounting channel. They convert wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. They can be used to left- or right-justify the rack-mounted equipment. Please note they are furnished in sets of four and mounting hardware is included.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.