Mounting Angles (19-inch), DNN
Hover to magnify image or click to enlarge
Mounting Angles (19-inch), DNN
19" equipment can be easily fitted in consoles, either in the factory or in the field, when these profiles are used.
Details
Benefits
Resources
Accessories
Features
- Description: To achieve 19" or partial 19" in 800 mm wide enclosures, these profiles can be mounted with the mounting brackets DNB. To achieve 19" in 600 mm wide enclosures, use the brackets DND.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 pieces.
Specifications
Thickness
0.08in
Thickness
2mm
Material
Steel
Finish
Zinc Plated
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.