Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

HOFFMAN-3D-N01647-OICESSCampaing-EN-2405_front Hover to magnify image or click to enlarge

Operator Interface Control Enclosure, OICE-SS

The OICE-SS stainless steel operator interface panel features a pre-machined hole pattern to make it easy to position on a swing arm. With the high protection ratings IP66 and NEMA 12 and 4x, the enclosure can be used in environments that require sanitary design.

Read more Read less Print This Page
Details

Features

Specifications

Material 304 Stainless Steel; 316L Stainless steel
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.