Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U Hover to magnify image or click to enlarge

Panel 19-inch Hinged Wall-Mount

The 19-inch Hinged Panel provides a solution for smaller network equipment, punch-downs and patch panels in areas where floor space is at a premium. Easy access facilitates component installation and future expansion without disturbing existing equipment or cabling. Can be mounted with hinges on left or right side.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

EIA 310-D

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.