Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

DA284_PL_0890 Product Photo Hover to magnify image or click to enlarge

Pressure Compensation

Pressure differentials in a tightly sealed enclosure result from heat generated by electrical and electronic equipment within the enclosure and fluctuations of outside ambient temperature. Pressure compensation devices provide IP66 protection in applications requiring slow pressure equalization. For optimal performance, install two plugs diagonally to each other.

Read more Read less

Industry Standards

UL Type 1, 4, 4X; File No. E234324

CE

IEC/EN 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.