Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

HARP_HotAisleReturnPlenum_sq.tif Hover to magnify image or click to enlarge

ProLine Containment System Hot Aisle Return Plenum

Works with a pod of cabinets surrounding a hot aisle. It is supported on top of the cabinets and channels the hot air exhausted from the server equipment housed inside the cabinets up to a ceiling plenum. This is used to completely separate the hot from cold air, drastically reducing data center energy costs.

It is designed to be sold as a build-to-order system that consists of side panels, end panels, and used with the ProLine Express Aisle Doors.

Read more Read less

Industry Standards

UL94

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.