Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

ProLine S1 Server Package group photo Hover to magnify image or click to enlarge

ProLine S1 Server Package

ProLine S1 Server Package Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility. ProLine S1 Server Packages are a data center-ready solution designed to be configured in a row or stand-alone configuration. The cabinets feature airflow management and provide easy cable access/mounting provisions.

Read more Read less

Industry Standards

UL 2416 Listed File Number E230874

cUL Listed per CSA 22.2 60950-1-07

UL 2416 Bonding and Grounding (with use of PGK grounding Kit)

EIA 310-D (RU – Rack Unit spacing, marking, and positioning)

IEC 60529, IP20

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.