Seismic Cabinet
Hover to magnify image or click to enlarge
Seismic Cabinet
Seismic Cabinets protect LAN and WAN network equipment, servers and phone/voice mail equipment during Zone 4 seismic activity, and are also ideal for use in high vibration areas or areas with high load capacities. The cabinet's passive cooling design can be augmented with optional fans.
Industry Standards
NEBS™-Telcordia GR-63-CORE Zone 4: Tested with 1000 lb. (453.6 kg) of equipment installed and 100 lb. (45.4 kg) of simulated cable weight on the top. EIA 310-D
OSHPD Pre-Approval OPM-0200-13
NEBS is a trademark of Telcordia
Details
Resources
Features
- ENC2189S can be configured for 19- or 23-inch rack mounting by reversing the rack angles
- Both front and rear doors are hinged left and equipped with key-lock flush handle and 3-point latching
- Same key provides access to all doors and side panels
- Doors and side panels are removable for easier equipment installation and upgrades
- Doors and side panels inset flush with frame
- Vented, heavy gauge steel base is designed to bolt to floor with seismic-rated fasteners
- Heavy gauge welded steel frame provides structural integrity in the presence of seismic activity
Specifications
Color
Jet Black
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 9005
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.