Side-Mount Chiller, WAL
Hover to magnify image or click to enlarge
Side-Mount Chiller, WAL
nVent HOFFMAN Wall Mount Chillers are designed to mount on the wall or door of a Battery Energy Storage system enclosure. They provide efficient, precise liquid cooling for batteries to optimize operation.
Industry Standards
UL/cUL listed; file SA6453
CE
IP55
Details
Resources
Features
- Air cooled chiller providing liquid cooling to batteries in Battery Energy Storage Systems
- 14kW Cooling Capacity
- Variable speed components for high efficiency
- Precise fluid temperature control
- Wide ambient temperature range
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.