Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

1015300045_18801 Product Photo Hover to magnify image or click to enlarge

Syspend 281-Max Flange Elbow Coupling

Syspend 281-Max Flange Elbow Coupling attaches directly to the enclosure for applications where a vertical tube is not required. Enables enclosure to be rotated 300 degrees and locked in position. Includes safety stop and maintenance-free bearing.

Read more Read less Print This Page
Details

Features

Specifications

Resources Video
HOFFMAN-VID-H87941-AMPER OICE-EN-2204

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.