Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

T-Series Compact Outdoor T15 Air Conditioner Hover to magnify image or click to enlarge

T-Series Compact

T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximize capacity. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453

UR/cUR Recognized

UR/cUR Recognized on select models, reference performance data tables.

CE

EAC

Telcordia GR-487 capable

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.21mm
Thickness 18ga
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.