TFP EMC Upgrade Kit
Hover to magnify image or click to enlarge
TFP EMC Upgrade Kit
With the addition of this kit, the cooling fan and exhaust packages are upgraded to provide EMC (electromagnetic compatibility) protection.
Details
Resources
Features
- Consult HOFFMAN for shielding effectiveness (dB attenuation vs. frequency)
- Separate kits must be installed on both the inlet and outlet
- Cooling fan and exhaust package must be ordered separately
- EMC upgrade kit will not work with stainless steel grille option
Specifications
Finish
Galvanized
Material
Mild Steel
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.