Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

VERSARACK_Closed Product Photo Hover to magnify image or click to enlarge

VersaRack Wall-Mount Open Frame Rack

VersaRack Wall-Mount Open Frame Rack is used for wall mounting and securing 19-inch rack equipment for Telecommunication Rooms and other locations. The rack provides for either left or right hinging to accommodate a variety of applications. These open frame racks are ideal for high-density cabling application. VersaRack is ideal for IDFs (Intermediate Distribution Frames), remote 19-inch rack equipment, building automation, security and many other applications.

Read more Read less

Industry Standards

UL 2416 Listed; File Number E230874

Rated to 100 lbs. with a 4X safety factor

EIA 310-D

Read more Read less Print This Page
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.