Skip to main content
Selecione seu país e preferências de idioma

Search for nVent products, resources, or ask any question you have

Handles

Handles
Select FiltersClose
Filtrar por
Filtro aplicado: 1
Limpar filtros
Fechar tudoAbrir tudo
  • Product Type
  • Tipo
  • Works With
Filter1

Filtro aplicado: 1

View All Filters (1)

Produtos | 8 resultados (20 artigos)

Comptec folding handle die cast ral 7016

Comptec Folding Handle, RAL 7016

Folding handles can be used instead of the pre-mounted handles shells.
folding handle

Folding Handle Die-Cast, RAL 9005, Black

Folding handles can be used instead of the pre-mounted handles shells.
folding plastic handle

Folding Plastic Handle

Folding handles can be used instead of the pre-mounted handles shells.
front handle

Front Handle, Retrofitting for RatiopacPRO

Front handles for retrofitting RatiopacPRO/-AIR.
PropacPRO tip up handle

PropacPRO Tip-Up Handle

The tip-up carrying handle can be used for carrying a case or used for tip-up the case.
strap handle

Strap Handle Universal, 22 or 25 mm

The universal strap handle can be assembled to the side panel of cases.
tray handle

Tray Handle

The tray handle can be clip into a cutout in the side panel.
handle side legs

Tip-Up Handle Replacement Parts

Assembly parts for handle bar.