PXIe
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Number of Slots
- Tipo
- Backplane Type
- Data Transfer
- Power per Slot
- Tensão de entrada AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Em conformidade com
Filtro aplicado: 1
Produtos | 6 resultados (6 artigos)

PXI Express System, 4 U, 18 Slot, 84 HP
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 8 slot, 44 HP
Desktop PXI Express Chassis for one PXI Express System Controller and 7 PXI or PXI Express Boards.

PXI Express System, 4 U, 8 slot, Gen2/3
Desktop PXI Express Chassis for one PXI Express System Controller and 7 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen3x8
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen2
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen2/3
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.