Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

Connectors

Connectors
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Type
  • Works With
  • Material
  • Finish
Filter1

Filtru aplicat: 1

View All Filters (1)

Produse | 19 rezultate (54 articole)

keying coding pin for connectors

Connector Keying/Coding Contact Strip

Connector coding is used to provide security against incorrect insertion.
keying coding pin for connectors

Connector Keying/Coding Pin

Connector coding pin is used to provide security against incorrect insertion.
keying coding pin for connectors

Connector Type E, G, Spacer Element

Spacer element, type E and type G connectors.
keying/coding pegs for female connectors or keying/coding strips

PSU Keying / Coding for 19" Female Connectors

Keying / coding peg for H15 mating connector of Power Supplies with H15 connector.
connector type c

Connector Type C, EN 60603, DIN 41612, for Ribbon Cable

Male / Female DIN connector form C. Requirement class 2 as per EN 60603 (DIN 41642).
locking lever

Connector Housing, Blank, Locking Lever

Locking levers can be used to fix e.g. terminator boards or I/O connectors in place.
locking lever

Connector Housing for Type C and R, Blank

The connector housing is fixed to the board with screws; it is installed over wire wrap posts.
solder strip conductor

Solder Strip Conductor

Efficient linking of connections in the same grid and with the same potential.
keying coding pin for connectors

Coding Strip

The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.
connectors type b

Connector Type B, EN 60603, DIN 41612

Male / Female DIN connector form B. Requirement class 2 as per EN 60603 (DIN 41642).
connector type c

Connector Type C, EN 60603, DIN 41612

Male / Female DIN connector form C. Requirement class 2 as per EN 60603 (DIN 41642).
connector type d

Connector Type D, EN 60603, DIN 41612

Male / Female DIN connector form D. Requirement class 2 as per EN 60603 (DIN 41642).