Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

Feet

Feet
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Type
  • Works With
  • Material
Filter1

Filtru aplicat: 1

View All Filters (1)

Produse | 12 rezultate (29 articole)

rear foot

CompacPRO Rear Foot With Rubber Inlay

The rear foot with rubber inlay enables improved storage on the rear side of the case.
rear foot

CompacPRO Rear Foot

The rear foot enables the assembly of the rear hood.
tip up protection

CompacPRO Rear Foot with Edge Protection

The rear foot/ edge protection can be used for the CompacPRO cases.
tip up carrying handle

CompacPRO Tip-Up Handle

The tip-up carrying handle can be used for carrying a case or used for tip-up the case.
die cast foot

Die Cast Foot

The tip‐up feet from aluminum die cast material enable mounting on the bottom plate of a case.
plastic foot

Plastic Foot

The tip‐up feet form plastic material enable mounting on the bottom plate of a case.
plastic foot

Plastic Foot for Cases

The plastic feet can be mounted on the bottom cover of a case or chassis.
PropacPRO Foot for Rear Hood

PropacPRO Foot for Rear Hood

The rear foot enables the assembly of the rear hood.
plastic foot

Tip-up Foot for Chassis, Plastic

Tip-up foot for chassis.
handle bar

Tip-Up Handle Replacement Handle Bar

Universal bar.
Rubber foot 20603011

Rubber Foot Kit for Cases

The rubber foot can be mounted on the bottom cover of a case or chassis.
stacking aid

Stacking Aid Kit

Stacking aid is clipped onto tip-up foot.