Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

Front Panels Shielding

Front Panels Shielding
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Product Family
  • Rack Height
      Aplicați
    • Rack Width
        Aplicați
      • Material
      Filter1

      Filtru aplicat: 1

      Produse | 6 rezultate (43 articole)

      emc shielding

      EuropacPRO EMC Shielding Kit, Front to Side Panel

      For vertical EMC shielding between recessed mounted shielded front panels and side panel.
      EuropacPRO emc textile gasket for front panel to side panel

      Front Panel EMC Shielding Kit, Textile, Front to Side Panel, Recessed

      For vertical EMC shielding between recessed mounted shielded front panels and side panel.
      Overview_FPL+PIU

      Front Panel EMC Stainless Steel Shielding Kit

      The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.
      rear panel

      Front Panel EMC Textile Shielding Kit, -40 up to +70°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      emc shielding

      Front Panel EMC Textile Shielding Kit, -40 up to +85°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      19" bracket with stainless steel EMC gasket for U-FPL

      Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels

      The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.