Screwless Front Panels
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Type
- Material
- Front Finish
- Rear Finish
- Treated Edges
- Rack Height
- Height
- Rack Width
- Width
Filtru aplicat: 1
Produse | 3 rezultate (48 articole)

Front Panel, U-shaped, Screwless Mounting for RatiopacPRO Style, Retrofit Shielding
The screwless U-shaped front panel can be mounted into the special groove of the horizontal rails, Al, 2.5 mm, unshielded.

Front Panel, Full Width, Slotted, Unshielded, for RatiopacPRO
Full width, slotted, unshielded front panel.

RatiopacPRO EMC Front Panel, Slotted, Shielded
The EMC front panel can be inserted in special horizontal rails with an elevation. No screws are needed for the fixing.