Combined Mounting Kit for Chassis
Hover to magnify image or click to enlarge
Combined Mounting Kit for Chassis
The combined mounting enable the option to split a 6 U high subrack or case in 2 x 3 U and 6 U sections. Different versions are available.
Details
Resources
Features
- Designed to accept Euroboards (100 mm high) and double Euroboards (233.35 mm high)
- Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U
Specifications
Rack Height
6U
Type
Combined
Product Family
EuropacPRO
Product Type
Mounting Kit
Works With
Subracks
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.