Skip to main content
Please Select Your Country/Language Preferences

double make break socket Hover to magnify image or click to enlarge

Double Test Socket, Ø 2 mm

Double test sockets for mounting plane 1 and 2, short and long type.

Solder temperature should only be applied for a maximum of 5 seconds. The plastic body should be protected from the solder wave when wave soldering.

Read more Read less
  • RoHS
  • EAC
Print This Page
Details

Features

Specifications

Diameter 2mm
Product Type Socket
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.