Extractor Handle Key Form 1
Hover to magnify image or click to enlarge
Extractor Handle Key Form 1
Extractor handle key form 1, can be used to extract PCBs. The handles are available in black or grey and top and bottom versions.
Details
Resources
Features
- Handle UL 94 V-0, bearing Zn die-cast
- At 6 U, the printed board location can be offset 1 HP to the right by swapping the upper and lower handles. This creates space for SMD components on the left hand side
- Please order the collar screws separatly.
Specifications
Type
Extractor
Works With
Front Panels
Product Type
Handle
Material
Polycarbonate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.