Inpac Front Panel, Bottom-Hinged
Hover to magnify image or click to enlarge
Inpac Front Panel, Bottom-Hinged
The bottom hinged front panel can be combined with the Inpac cases.
Details
Resources
Features
- The bottom hinged front panel can be combined with the Inpac cases
Specifications
Depth
2.5mm
Material
Aluminum
Finish
Anodized
Accessory Type
Front panel
Product Type
Front Panel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.