Skip to main content
Please Select Your Country/Language Preferences

propacpro complete case Hover to magnify image or click to enlarge

PropacPRO Complete Desktop Case, Unshielded

The nVent SCHROFF PropacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

Read more Read less
  • EN 62368-1
  • RoHS
Print This Page
Details

Features

Specifications

Static Load 25kg
Product Type Case
Type Case for 19" Components
EMC Shielding No (Retrofittable)
Product Family PropacPRO
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.