Socket Strip, IEC C13
Hover to magnify image or click to enlarge
Socket Strip, IEC C13
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C13 outlets.
Details
Resources
Features
- 230 V, 10 A
- Horizontal and vertical mounting
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Socket strips with IEC 60320-C13 sockets
- Connecting cable 2 m, open end with ferrules
- In accordance with IEC 60320
- Mounting height 1 U
Specifications
Material
Aluminum; Polyamide
Color
Grey
Product Type
Socket Strip
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.