Socket Strip, Swiss
Hover to magnify image or click to enlarge
Socket Strip, Swiss
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Swiss outlets.
Details
Resources
Features
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- 230 V, 10 A
- In accordance with SEV.IEC 60884
- Connecting cable 2 m with Swiss version plug
- Socket strips Swiss version
- Installation height 1 U
- Horizontal or vertical mounting
Specifications
Length
438.5mm
Material
Aluminum; Polyamide
Color
Grey
Product Type
Socket Strip
2D DXF
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.