Skip to main content
Please Select Your Country/Language Preferences

solder strip conductor Hover to magnify image or click to enlarge

Solder Strip Conductor

Efficient linking of connections in the same grid and with the same potential. Can be used for connectors in accordence with EN 60603-2 (DIN 41612).

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Product Type Busbar
Material Copper
Works With Front Panels
Finish Tin Plated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.