Liquid Cooling
Filtrér efter
Filter anvendt:
0
Ryd filtre
- Product Type
- Produktfamilie
- Type
- Farve
- Bredde
- Works With
- Rack Height
- Dybde
- Højde
- Højde
- Materiale
- Finish
- Farvekode
- Bredde
- Dybde
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
Produkter | 33 resultater (72 elementer)

RackChiller CDU800 kølemiddeldistributionsenhed
RackChiller CDU800 rækkebaseret kølevæskefordelingsenhed bygget til væskekøling i flere racks.
KatalognummerVarens navnAdd to Quote action
RackChiller CDU800 kølevæskefordelingsenhed, 87×31×47 tommer, 800 kW, 3-faset 480 V (USA)
RackChiller CDU800 Kølevæskefordelingsenhed, 87x31x47 tommer, 800 kW, 3-faset 480 V (Tyskland)

RackChiller RDHX PRO Active, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
KatalognummerVarens navnAdd to Quote action
RackChiller RDHX PRO Active, Left Hinged, 42U, 600W
RackChiller RDHX PRO Active, Left Hinged, 42U, 800W
RackChiller RDHX PRO Active, Left Hinged, 47U, 600W
RackChiller RDHX PRO Active, Left Hinged, 47U, 800W
RackChiller RDHX PRO Active, Left Hinged, 42U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 600W
RackChiller RDHX PRO Active, Left Hinged, 48U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 800W

RackChiller RDHX PRO Active, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications

RackChiller RDHX PRO Passive, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications

RackChiller RDHX PRO Passive, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications

KatalognummerVarens navnAdd to Quote action
Væg af kølestativ, DCHL-B, 2046x600x368, sort, stål
Væg til kølestativ, DCHL-B, 2046x750x368, sort, stål
Væg af kølestativ, DCHL-B, 2046x800x368, sort, stål
Væg af kølestativ, DCHL-B, 2313x600x368, sort, stål
Wall of Cool Rack, DCHL-B, 2313x750x368, Black, Steel
Wall of Cool Rack, DCHL-B, 2313x800x368, Black, Steel

KatalognummerVarens navnAdd to Quote action
Wall of Cool Rack, DCHL-W, 2046x600x368, White, Steel
Wall of Cool Rack, DCHL-W, 2046x750x368, White, Steel
Wall of Cool Rack, DCHL-W, 2046x800x368, White, Steel
Wall of Cool Rack, DCHL-W, 2313x600x368, White, Steel
Wall of Cool Rack, DCHL-W, 2313x750x368, White, Steel
Wall of Cool Rack, DCHL-W, 2313x800x368, White, Steel

RackChiller In-Row 45
In-Row air/liquid cooler. Cools warm air from the hot aisle and supplies it back into the cold aisle.

Varistar LHX+ 45 In-Rack
Side-mount cooler for In-rack Cooling applications. Pulls warm air form rack rear (warm) plenum and provides it into front (cold) plenum.

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
KatalognummerVarens navnAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

RackChiller RDHX PRO Leak Detection Kit
KatalognummerVarens navnAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit