Railway Connections
nVent ERIFLEX is the Next-Generation for Rail
nVent ERIFLEX provides innovative and customized product offerings with distinct advantages over traditional power cable for modern railways. Learn how you can overcome obstacles with nVent ERIFLEX’s proprietary selection of modernized rail solutions.
Rail Solutions
Traditional power cable is bulky, limited in range & pliability, and is not suited to fit narrow or tight spaces. The next generation of onboard power conversion systems requires a better solution—don’t let the limitations of traditional cable wire derail your next railway project.
NVENT ERIFLEX ADVANCED SOLUTIONS PROVIDE:
Flexibility
nVent ERIFLEX Flexibar Advanced flexible busbar are extremely flexible, allowing for connections in tight confines. Flexibar Advanced can be bent and shaped for all sizes, making it ideal for unique rail applications.
Space Savings
nVent ERIFLEX Flexibar Advanced flexible busbar are lightweight, low profile and extremely compact. Specifically, nVent ERIFLEX Flexibar Advanced consumes 25% less volume and weigh 30% less than traditional cable wire.
Superior Performance
nVent ERIFLEX products have superior performance compared to conventional cable wire. With greater ampacity, Flexibar Advanced can replace multiple runs of conventional cable wire.
Safety and Conformance
nVent ERIFLEX offers a range of Advanced Technology solutions, which consist products with material compositions that are low smoke, halogen free, flame retardant and capable of operating at high temperatures, of which are critical properties for electrical system components in railways. Both Flexibar Advanced flexible busbar and IBSB Advanced insulated braided conductor conform with EN-45545-2.
Featured Products
As a leader in the electrical power conductor industry, nVent ERIFLEX has worked to meet market needs by developing a unique and safer thermoplastic elastomers (TPE) solution. After extensive research,nVent ERIFLEX Advanced Technology is establishing a new gold standard that combines unique features: low smoke, halogen-free, flame retardant (LSHFFR) and high temperature properties without compromising the flexibility of our power conductors range.
In addition, our busbar supports, distribution and power blocks, and insulators also offer the same Advanced Technology unique safety features. See how our nVent ERIFLEX products can solve even the most complex problems today.
Need Custom Solutions?
Made to Order (MTO) power connection solutions from nVent ERIFLEX offer scalable customization and quick delivery. Our MTO program enables customers to select a unique length, width, thickness and hole pattern in order to achieve a seamless connection for every application.
Learn More

Ready to get started with nVent ERIFLEX for rail?
Contact technical support with any questions, or get started on your project with our sales team here.