EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
Hover to magnify image or click to enlarge
EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
Details
Resources
Features
- Adapter to hold conduction cooled assemblies (CCAs) in subracks
Specifications
Material
Aluminum
Works With
Subracks; Cases
Product Family
EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
Product Type
Guide Rail
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.