MACRO V Duct Clamp
Details
Application images
Resources
Features
- Quick locking system for outer diameters up to 400 mm
- Achieved noise reduction up to 16 dB(A) in controlled testing
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
Temperature
-50 to 110 °C
Temperature
-58 to 230 °F
Finish
Electrogalvanized
Material
Steel;EPDM-SBR Rubber
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.