Skip to main content
Please Select Your Country/Language Preferences

Cabinets Overview

Varistar CP MIL Hero banner
VARISTAR CP RUGGED and MILITARY ENCLOSURES

Connect and Protect Sensitive high performance electronics in the most rugged environments

Learn More

Electronics and Control Cabinets

Protect and Optimize Your Equipment

Enhance your engineering projects with nVent SCHROFF's robust indoor and outdoor electronics cabinets. 

Designed for versatility, durability, and ease of use, our cabinets provide unmatched protection and performance for your electronic components, streamlining your setup like never before. 

Our streamlined process offers you a wide range of standard options that can be easily configured online, making it simpler and faster for you to find exactly what you need.

 

 

 

 

Varistar CP Rugged Enclosures (English)

Play

Robust Design for Every Environment

Our cabinets are designed for indoor and outdoor use, providing excellent protection against moisture, dust, and temperature changes.

Flexible Modular Systems

Whether you’re arranging components or expanding your setup, our cabinets offer the flexibility mechanical engineers require.

Superior Thermal Management

Prevent overheating and ensure optimal performance with our advanced thermal management solutions

Industry Certifications

Industry Certifications for Quality Assurance

Safety and performance certifications, including UL, IEC, and RoHS compliance.




Cabinet Product Lines

 

Indoor Steel Cabinet

For high-density and robust applications. 

Key Benefits 

  • Advanced thermal management systems
  • Modular shelving Flexible configurations for different equipment

 Key Features 

  • Protection against dust and water (from IP20 to IP55)
  • Cooling options from fans to 40kW air-to-water chillers
  • Shock, vibration, and seismic resistance 
  • Industry-leading radio-frequency/electromagnetic (RFI/EMI) shielding

    Browse Products  Configure

 

Indoor Aluminium Cabinet

For lab and test & measurement applications. 

Key Benefits 

  • Space-saving design maximizes efficiency
  • Robust yet lightweight for easy mobility
  • Blends functionality with aesthetic appeal 

Key Features 

  • 19" frame featuring internally positioned cladding elements
  • Visible uprights with T-groove to mount accessories on the frame
  • Wide variety of castors available

Browse Products  Configure

 

Indoor Novastar

Indoor Varistar CP

Outdoor Double Wall

Applications

Office / Lab

Office / Lab / Industrial / Rugged

Industrial / Rugged / Outdoor

Customization Level

Low - Med

High

High

Key Features

Aluminium Die Cast / Extruded Construction

CRS - Welded Construction

CRS - Welded Construction

Max Load Carry Capacity

Up to 880lbs  / 400 kg

Up to 3520lbs / 1600 kg

Up to 880lbs / 400 kg

EMC option

No

Yes

Yes

Mik-Spec

No

Yes

No

Earthquake // GR-63-CORE Zone 4

No

Yes

Yes

 

View Product

View Product

View Product




News and Resources

Cabinets Page-News-Telecom

Outdoor Cabinet for Telecom Crtitical Infrastructure

Learn More
Cabinets Page-News-Varistar

Air/Liquid Cooling Cabinet

Learn More
Cabinets Page-News-Varistar Exploded

Varistar CP Modular Platform

Learn More
Cabinets Page-News-Varistar CP MIL

Varistar CP MiL Cabinet

Learn More



Products in Action

nVent SCHROFF RACK INTEGRATED COOLER - VARISTAR LHX+

Play

Varistar CP MIL Cabinet EN

Play

nVent SCHROFF Varistar CP Server Rack

Play

Varistar CP Rugged Enclosures (English)

Play

Mission-Critical Telecom Cabinets

Play

Shaped for Tomorrow’s Energy: House, Protect, and Cool Battery Energy Storage Systems

Play


 

Industrial Cabinets FAQ

What types of cabinets does nVent SCHROFF offer for harsh environments?

Quick Answer: nVent SCHROFF offers ruggedized cabinets specifically engineered for environments exposed to vibration, shock, and extreme temperatures. Ideal for defense and railway signaling, these feature reinforced frames and corrosion-resistant materials to ensure long-term reliability.

How do nVent SCHROFF cabinets ensure electromagnetic compatibility (EMC)?

Quick Answer: We incorporate advanced EMC shielding through conductive gaskets, grounding points, and metal-to-metal contact surfaces. This helps meet stringent standards like IEC 61000 and MIL-STD-461 for uninterrupted performance.

Are nVent SCHROFF cabinets compliant with industry standards?

Yes. nVent SCHROFF cabinets comply with international IEC, IEEE, and MIL specifications. This guarantees safety and interoperability for energy distribution, automotive electronics, and laboratory environments.

Can nVent SCHROFF cabinets be customized for specific applications?

Quick Answer: We offer modular designs that allow hardware developers to configure cabinets for unique requirements, including special mounting, integrated cooling, and tailored cable management for aerospace or energy sectors.

What cooling options are available for high-performance electronics?

Our cabinets support multiple strategies, including forced-air ventilation, heat exchangers, and liquid cooling systems. These are essential for advanced physics research and data-intensive communication networks.

How do these cabinets support safety and reliability in railway systems?

Quick Answer: Designed with reinforced structures and vibration isolation, these cabinets meet railway-specific standards such as EN 50155. They ensure operational safety for trackside signaling and control systems.

What security features are integrated into nVent SCHROFF cabinets?

Security features include advanced locking mechanisms, tamper-proof panels, and optional electronic access control systems. These protect sensitive electronics from unauthorized physical access in critical infrastructure.

How do nVent SCHROFF cabinets optimize space in automotive and avionic applications?

Quick Answer: We use lightweight materials and optimized modular rack layouts to maximize space utilization in vehicles and aircraft without sacrificing protection for control units and power electronics.

Are there solutions for outdoor installations in energy and communication?

Yes. nVent SCHROFF offers weatherproof IP-rated cabinets with integrated cooling and solar shielding. They are designed for energy substations and telecom towers in harsh climates.

How does nVent SCHROFF support sustainability in cabinet design?

Quick Answer: Our design process prioritizes recyclable materials and energy-efficient cooling. Modular designs reduce waste during upgrades, helping the energy and automotive industries meet their environmental goals while maintaining high performance.

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.